SAM Peripheral Access Controller Driver.
Copyright (c) 2012-2020 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | SYSTEM_PERIPHERAL_ID(peripheral) ID_##peripheral |
Retrieves the ID of a specified peripheral name, giving its peripheral bus location. More... | |
Functions | |
Peripheral Lock and Unlock | |
__no_inline enum status_code | system_peripheral_lock (const uint32_t peripheral_id, const uint32_t key) |
Lock a given peripheral's control registers. More... | |
__no_inline enum status_code | system_peripheral_unlock (const uint32_t peripheral_id, const uint32_t key) |
Unlock a given peripheral's control registers. More... | |