Microchip® Advanced Software Framework

rtc_count_interrupt.h File Reference

SAM RTC Driver (Count Interrupt Mode)

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "rtc_count.h"

Functions

Callbacks
enum status_code rtc_count_register_callback (struct rtc_module *const module, rtc_count_callback_t callback, enum rtc_count_callback callback_type)
 Registers callback for the specified callback type. More...
 
enum status_code rtc_count_unregister_callback (struct rtc_module *const module, enum rtc_count_callback callback_type)
 Unregisters callback for the specified callback type. More...
 
void rtc_count_enable_callback (struct rtc_module *const module, enum rtc_count_callback callback_type)
 Enables callback. More...
 
void rtc_count_disable_callback (struct rtc_module *const module, enum rtc_count_callback callback_type)
 Disables callback. More...