Microchip® Advanced Software Framework

system_interrupt_samr21/system_interrupt_features.h File Reference

SAM R21 System Interrupt Driver.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Enumerations

enum  system_interrupt_vector_samr21 {
  SYSTEM_INTERRUPT_NON_MASKABLE = NonMaskableInt_IRQn,
  SYSTEM_INTERRUPT_HARD_FAULT = HardFault_IRQn,
  SYSTEM_INTERRUPT_SV_CALL = SVCall_IRQn,
  SYSTEM_INTERRUPT_PENDING_SV = PendSV_IRQn,
  SYSTEM_INTERRUPT_SYSTICK = SysTick_IRQn,
  SYSTEM_INTERRUPT_MODULE_PM = PM_IRQn,
  SYSTEM_INTERRUPT_MODULE_SYSCTRL = SYSCTRL_IRQn,
  SYSTEM_INTERRUPT_MODULE_WDT = WDT_IRQn,
  SYSTEM_INTERRUPT_MODULE_RTC = RTC_IRQn,
  SYSTEM_INTERRUPT_MODULE_EIC = EIC_IRQn,
  SYSTEM_INTERRUPT_MODULE_NVMCTRL = NVMCTRL_IRQn,
  SYSTEM_INTERRUPT_MODULE_DMA = DMAC_IRQn,
  SYSTEM_INTERRUPT_MODULE_USB = USB_IRQn,
  SYSTEM_INTERRUPT_MODULE_EVSYS = EVSYS_IRQn,
  SYSTEM_INTERRUPT_MODULE_SERCOMn = SERCOMn_IRQn,
  SYSTEM_INTERRUPT_MODULE_TCCn = TCCn_IRQn,
  SYSTEM_INTERRUPT_MODULE_TCn = TCn_IRQn,
  SYSTEM_INTERRUPT_MODULE_AC = AC_IRQn,
  SYSTEM_INTERRUPT_MODULE_ADC = ADC_IRQn,
  SYSTEM_INTERRUPT_MODULE_PTC = PTC_IRQn
}
 Table of possible system interrupt/exception vector numbers. More...