DAC channel configuration structure.
Configuration for a DAC channel. This structure should be initialized by the dac_chan_get_config_defaults() function before being modified by the user application.
#include <dac_feature.h>
Data Fields | |
enum dac_current_ctrl | current |
Current control data. More... | |
bool | dither_mode |
Dither mode enable data. More... | |
bool | left_adjust |
Left adjusted data. More... | |
uint8_t | refresh_period |
The DAC conversion refreshed periodically when used to generate a static voltage. More... | |
bool | run_in_standby |
The DAC behaves as in normal mode when the chip enters STANDBY sleep mode. More... | |
enum dac_current_ctrl dac_chan_config::current |
Current control data.
Referenced by dac_chan_get_config_defaults(), and dac_chan_set_config().
bool dac_chan_config::dither_mode |
Dither mode enable data.
Referenced by dac_chan_get_config_defaults(), and dac_chan_set_config().
bool dac_chan_config::left_adjust |
Left adjusted data.
Referenced by dac_chan_get_config_defaults(), and dac_chan_set_config().
uint8_t dac_chan_config::refresh_period |
The DAC conversion refreshed periodically when used to generate a static voltage.
Referenced by dac_chan_get_config_defaults(), and dac_chan_set_config().
bool dac_chan_config::run_in_standby |
The DAC behaves as in normal mode when the chip enters STANDBY sleep mode.
Referenced by dac_chan_get_config_defaults(), and dac_chan_set_config().