DAC configuration structure.
Configuration structure for a DAC instance. This structure should be initialized by the dac_get_config_defaults() function before being modified by the user application.
#include <dac_feature.h>
Data Fields | |
enum gclk_generator | clock_source |
GCLK generator used to clock the peripheral. More... | |
bool | differential_mode |
Differential mode enable data. More... | |
enum dac_reference | reference |
Reference voltage. More... | |
enum gclk_generator dac_config::clock_source |
GCLK generator used to clock the peripheral.
Referenced by dac_get_config_defaults(), and dac_init().
bool dac_config::differential_mode |
Differential mode enable data.
Referenced by _dac_set_config(), and dac_get_config_defaults().
enum dac_reference dac_config::reference |
Reference voltage.
Referenced by _dac_set_config(), dac_get_config_defaults(), and dac_init().