EEPROM memory parameter structure.
Structure containing the memory layout parameters of the EEPROM emulator module.
#include <eeprom.h>
Data Fields | |
uint16_t | eeprom_number_of_pages |
Number of emulated pages of EEPROM. More... | |
uint8_t | page_size |
Number of bytes per emulated EEPROM page. More... | |
uint16_t eeprom_emulator_parameters::eeprom_number_of_pages |
Number of emulated pages of EEPROM.
Referenced by eeprom_emulator_get_parameters().
uint8_t eeprom_emulator_parameters::page_size |
Number of bytes per emulated EEPROM page.
Referenced by eeprom_emulator_get_parameters().