Microchip® Advanced Software Framework

system_voltage_regulator_config Struct Reference

Voltage Regulator System (VREG) Control configuration.

Configuration structure for VREG.

#include <power.h>

Data Fields

enum
system_voltage_regulator_low_power_efficiency 
low_power_efficiency
 Low power efficiency. More...
 
enum system_voltage_regulator_sel regulator_sel
 Voltage Regulator Selection. More...
 
bool run_in_standby
 Run in standby in standby sleep mode. More...
 
uint8_t voltage_scale_period
 Voltage scaling period. More...
 
uint8_t voltage_scale_step
 Voltage scaling voltage step. More...
 

enum system_voltage_regulator_low_power_efficiency system_voltage_regulator_config::low_power_efficiency
enum system_voltage_regulator_sel system_voltage_regulator_config::regulator_sel
bool system_voltage_regulator_config::run_in_standby

Run in standby in standby sleep mode.

Referenced by system_voltage_regulator_get_config_defaults(), and system_voltage_regulator_set_config().

uint8_t system_voltage_regulator_config::voltage_scale_period
uint8_t system_voltage_regulator_config::voltage_scale_step