Microchip® Advanced Software Framework

usb_endpoint_callback_parameter Struct Reference

USB device endpoint callback status parameter structure.

#include <usb.h>

Data Fields

uint8_t endpoint_address
 
uint16_t out_buffer_size
 
uint16_t received_bytes
 
uint16_t sent_bytes
 

uint8_t usb_endpoint_callback_parameter::endpoint_address
uint16_t usb_endpoint_callback_parameter::out_buffer_size
uint16_t usb_endpoint_callback_parameter::received_bytes
uint16_t usb_endpoint_callback_parameter::sent_bytes