USB host pipe callback status parameter structure.
#include <usb.h>
Data Fields | |
uint8_t | pipe_error_status |
pipe error status More... | |
uint8_t | pipe_num |
current pipe number More... | |
uint16_t | required_size |
required data size More... | |
uint16_t | transfered_size |
actual transferred data size More... | |
uint8_t usb_pipe_callback_parameter::pipe_error_status |
pipe error status
Referenced by _usb_host_interrupt_handler().
uint8_t usb_pipe_callback_parameter::pipe_num |
current pipe number
Referenced by _usb_host_interrupt_handler().
uint16_t usb_pipe_callback_parameter::required_size |
required data size
Referenced by _usb_host_interrupt_handler().
uint16_t usb_pipe_callback_parameter::transfered_size |
actual transferred data size
Referenced by _usb_host_interrupt_handler().