Microchip® Advanced Software Framework

dac_callback.c File Reference

SAM Digital-to-Analog Interrupt Driver.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "dac.h"
#include "dac_callback.h"

Functions

static void _dac_interrupt_handler (const uint8_t instance)
 
void dac_chan_abort_job (struct dac_module *module_inst, const enum dac_channel channel)
 Aborts an ongoing job. More...
 
enum status_code dac_chan_disable_callback (struct dac_module *const module_inst, const enum dac_channel channel, const enum dac_callback type)
 Disables asynchronous callback generation for a given channel and type. More...
 
enum status_code dac_chan_enable_callback (struct dac_module *const module_inst, const enum dac_channel channel, const enum dac_callback type)
 Enables asynchronous callback generation for a given channel and type. More...
 
enum status_code dac_chan_get_job_status (struct dac_module *module_inst, const enum dac_channel channel)
 Gets the status of a job. More...
 
enum status_code dac_chan_write_buffer_job (struct dac_module *const module_inst, const enum dac_channel channel, uint16_t *buffer, uint32_t length)
 Convert a specific number digital data to analog through DAC. More...
 
enum status_code dac_chan_write_job (struct dac_module *const module_inst, const enum dac_channel channel, uint16_t data)
 Convert one digital data job. More...
 
void DAC_Handler (void)
 Handler for the DAC hardware module interrupt. More...
 
enum status_code dac_register_callback (struct dac_module *const module_inst, const enum dac_channel channel, const dac_callback_t callback, const enum dac_callback type)
 Registers an asynchronous callback function with the driver. More...
 
enum status_code dac_unregister_callback (struct dac_module *const module_inst, const enum dac_channel channel, const enum dac_callback type)
 Unregisters an asynchronous callback function with the driver. More...
 

Variables

struct dac_module_dac_instances [DAC_INST_NUM]
 

static void _dac_interrupt_handler ( const uint8_t  instance)
static

Internal handler for DAC module interrupts.

Parameters
[in]instanceDAC instance number

References DAC_CALLBACK_DATA_EMPTY, DAC_CALLBACK_DATA_UNDERRUN, DAC_CALLBACK_TRANSFER_COMPLETE, STATUS_OK, and system_interrupt_disable().

Referenced by DAC_Handler().

void DAC_Handler ( void  )

Handler for the DAC hardware module interrupt.

References _dac_interrupt_handler().

struct dac_module* _dac_instances[DAC_INST_NUM]

Referenced by dac_init().