Microchip® Advanced Software Framework

Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers.

#include <compiler.h>

Data Fields

int16_t * s16ptr
 
int32_t * s32ptr
 
int64_t * s64ptr
 
int8_t * s8ptr
 
uint16_t * u16ptr
 
uint32_t * u32ptr
 
uint64_t * u64ptr
 
uint8_t * u8ptr
 

int16_t* UnionPtr::s16ptr
int32_t* UnionPtr::s32ptr
int64_t* UnionPtr::s64ptr
int8_t* UnionPtr::s8ptr
uint16_t* UnionPtr::u16ptr
uint32_t* UnionPtr::u32ptr
uint64_t* UnionPtr::u64ptr
uint8_t* UnionPtr::u8ptr