![]() ![]() | Standard board header file |
![]() ![]() | SAM D21 Xplained Pro board initialization |
![]() ![]() | SAM D21/R21/DA/HA Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | SAM D21/R21/DA/HA Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | SAM D21 Xplained Pro board configuration |
![]() ![]() | SAM D21 Clock configuration |
![]() ![]() | SAMD21 USART configuration |
![]() ![]() | SAM D21/R21/DA/HA Generic Clock Driver |
![]() ![]() | SAM Generic Clock Driver |
![]() ![]() | SAM SERCOM I2C Common Driver |
![]() ![]() | SAM I2C Master Driver |
![]() ![]() | SAM SERCOM I2C Master Driver |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM0 |
![]() ![]() | SAM EDBG TWI Information Interface Example |
![]() ![]() | Preprocessor macro recursion utils |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM Power related functionality |
![]() ![]() | Preprocessor utils |
![]() ![]() | SAM SERCOM I2C Master Quick Start Guide |
![]() ![]() | SAM SERCOM I2C Master Driver with DMA Quick Start Guide |
![]() ![]() | SAM USART LIN Quick Start |
![]() ![]() | SAM PINMUX Driver Quick Start |
![]() ![]() | SAM GPIO Port Driver Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM Quick Start Guide for Using Usart driver with DMA |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SAM Reset related functionality |
![]() ![]() | SAM D21 Xplained Pro board definition |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM SERCOM Module Pinout Definitions |
![]() ![]() | Serial Mode management |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM D21 System Interrupt Driver |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | USART Serial wrapper service for the SAM D/L/C/R devices |
![]() ![]() | System-specific implementation of the _write function used by the standard library |