Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*board_init.cSAM D21 Xplained Pro board initialization
o*clock.cSAM D21/R21/DA/HA Clock Driver
o*clock.hSAM Clock Driver
o*clock_config_check.hSAM D21/R21/DA/HA Clock Driver
o*clock_feature.hSAM Clock Driver
o*compiler.hCommonly used includes, types and macros
o*conf_app.hApplication configuration
o*conf_board.hSAM D21 Xplained Pro board configuration
o*conf_clocks.hSAM D21 Clock configuration
o*conf_extint.hSAM D21 External Interrupt Driver Configuration Header
o*conf_sleepmgr.hSleep manager configuration
o*conf_usb.hUSB configuration file for CDC application
o*extint.cSAM External Interrupt Driver
o*extint.hSAM External Interrupt Driver
o*extint_callback.cSAM External Interrupt Driver
o*extint_callback.hSAM External Interrupt Driver
o*gclk.cSAM D21/R21/DA/HA Generic Clock Driver
o*gclk.hSAM Generic Clock Driver
o*i2c_common.hSAM SERCOM I2C Common Driver
o*i2c_master.cSAM I2C Master Driver
o*i2c_master.hSAM SERCOM I2C Master Driver
o*i2c_master_interrupt.cSAM I2C Master Interrupt Driver
o*i2c_master_interrupt.hSAM SERCOM I2C Master Interrupt Driver
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM0
o*main.cI2C Master Bootloader Bridge Application
o*main.hMain functions
o*mrecursion.hPreprocessor macro recursion utils
o*mrepeat.hPreprocessor macro repeating utils
o*parts.hAtmel part identification macros
o*pinmux.cSAM Pin Multiplexer Driver
o*pinmux.hSAM Pin Multiplexer Driver
o*port.cSAM GPIO Port Driver
o*port.hSAM GPIO Port Driver
o*power.hSAM Power related functionality
o*preprocessor.hPreprocessor utils
o*qs_i2c_master_basic_use.hSAM SERCOM I2C Master Quick Start Guide
o*qs_i2c_master_callback.hSAM SERCOM I2C Master Interface Driver
o*qs_i2c_master_dma.hSAM SERCOM I2C Master Driver with DMA Quick Start Guide
o*qs_pinmux_basic.hSAM PINMUX Driver Quick Start
o*qs_port_basic.hSAM GPIO Port Driver Quick Start
o*qs_usart_basic_use.hSAM USART Quick Start
o*qs_usart_dma_use.hSAM Quick Start Guide for Using Usart driver with DMA
o*read.cSystem-specific implementation of the _read function used by the standard library
o*reset.hSAM Reset related functionality
o*samd21_xplained_pro.hSAM D21 Xplained Pro board definition
o*sercom.cSAM Serial Peripheral Interface Driver
o*sercom.hSAM Serial Peripheral Interface Driver
o*sercom_interrupt.cSAM Serial Peripheral Interface Driver
o*sercom_interrupt.hSAM Serial Peripheral Interface Driver
o*sercom_pinout.hSAM SERCOM Module Pinout Definitions
o*serial.hSerial Mode management
o*sleepmgr.cChip-specific sleep manager configuration
o*samd/sleepmgr.hChip-specific sleep manager configuration
o*sleepmgr.hSleep manager
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.hPreprocessor stringizing utils
o*system.cSAM System related functionality
o*system.hSAM System related functionality
o*system_interrupt.cSAM System Interrupt Driver
o*system_interrupt.hSAM System Interrupt Driver
o*system_interrupt_features.hSAM D21 System Interrupt Driver
o*tpaste.hPreprocessor token pasting utils
o*udc.cUSB Device Controller (UDC)
o*udc.hInterface of the USB Device Controller (UDC)
o*udc_desc.hCommon API for USB Device Interface
o*udd.hCommon API for USB Device Drivers (UDD)
o*udi.hCommon API for USB Device Interface
o*udi_cdc.cUSB Device Communication Device Class (CDC) interface
o*udi_cdc.hUSB Device Communication Device Class (CDC) interface definitions
o*udi_cdc_conf.hDefault CDC configuration for a USB Device with a single interface
o*udi_cdc_desc.cDefault descriptors for a USB Device with a single interface CDC
o*ui.cUser Interface
o*ui.hCommon User Interface for CDC application
o*usart.cSAM SERCOM USART Driver
o*usart.hSAM SERCOM USART Driver
o*usart_serial.hUSART Serial wrapper service for the SAM D/L/C/R devices
o*usb.cSAM USB Driver
o*usb.hSAM USB Driver
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_device_udd.cUSB Device wrapper layer for compliance with common driver UDD
o*usb_dual.cSAM USB Dual Role driver file
o*usb_dual.hSAM USB Dual Role driver header file
o*usb_protocol.hUSB protocol definitions
o*usb_protocol_cdc.hUSB Communication Device Class (CDC) protocol definitions
\*write.cSystem-specific implementation of the _write function used by the standard library