_nvm_module | |
 _system_clock_dfll_config | DFLL-specific data container |
 _system_clock_dpll_config | DPLL-specific data container |
 _system_clock_module | System clock module data container |
 _system_clock_xosc_config | XOSC-specific data container |
 i2c_slave_config | Configuration structure for the I2C slave device |
 i2c_slave_module | SERCOM I2C slave driver software device instance structure |
 i2c_slave_packet | I2C slave packet for read/write |
 nvm_config | NVM controller configuration structure |
 nvm_fusebits | NVM user row fuse setting structure |
 nvm_parameters | NVM memory parameter structure |
 port_config | Port pin configuration structure |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 system_clock_source_dfll_config | Configuration structure for DFLL |
 system_clock_source_osc32k_config | Configuration structure for OSC32K |
 system_clock_source_osc8m_config | Configuration structure for OSC8M |
 system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
 system_clock_source_xosc_config | Configuration structure for XOSC |
 system_gclk_chan_config | Generic Clock configuration structure |
 system_gclk_gen_config | Generic Clock Generator configuration structure |
 system_pinmux_config | Port pin configuration structure |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 wdt_conf | Watchdog Timer configuration structure |