Bootloader specific configuration.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "conf_board.h"
Macros | |
#define | APP_START_ADDRESS 0x00002000 |
#define | BOOT_I2C_PAD0 EXT1_I2C_SERCOM_PINMUX_PAD0 |
#define | BOOT_I2C_PAD1 EXT1_I2C_SERCOM_PINMUX_PAD1 |
#define | BOOT_LED LED0_PIN |
#define | BOOT_LOAD_PIN SW0_PIN |
#define | BOOT_SERCOM EXT1_I2C_MODULE |
#define | GPIO_BOOT_PIN_MASK (1U << (BOOT_LOAD_PIN & 0x1F)) |
#define | SLAVE_ADDRESS 0x15 |
#define APP_START_ADDRESS 0x00002000 |
Referenced by check_boot_mode(), and main().
#define BOOT_I2C_PAD0 EXT1_I2C_SERCOM_PINMUX_PAD0 |
Referenced by configure_i2c().
#define BOOT_I2C_PAD1 EXT1_I2C_SERCOM_PINMUX_PAD1 |
Referenced by configure_i2c().
#define BOOT_LED LED0_PIN |
Referenced by main(), and start_application().
#define BOOT_LOAD_PIN SW0_PIN |
Referenced by check_boot_mode().
#define BOOT_SERCOM EXT1_I2C_MODULE |
Referenced by configure_i2c().
#define GPIO_BOOT_PIN_MASK (1U << (BOOT_LOAD_PIN & 0x1F)) |
Referenced by check_boot_mode().
#define SLAVE_ADDRESS 0x15 |
Referenced by configure_i2c().