![]() ![]() | Standard board header file |
![]() ![]() | SAM C21 Xplained Pro board initialization |
![]() ![]() | SAM C2x Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | SAM C2x Clock Driver |
![]() ![]() | SAM C2x Clock Driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | SAM C21 Xplained Pro board configuration |
![]() ![]() | SAM C21 Clock configuration |
![]() ![]() | SAM C2x Generic Clock Driver |
![]() ![]() | SAM Generic Clock Driver |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM0 |
![]() ![]() | SAM LED Toggle Example |
![]() ![]() | Preprocessor macro recursion utils |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM C2x Power functionality |
![]() ![]() | Preprocessor utils |
![]() ![]() | SAM PINMUX Driver Quick Start |
![]() ![]() | SAM GPIO Port Driver Quick Start |
![]() ![]() | SAM C2x Reset functionality |
![]() ![]() | SAM C21 Xplained Pro board definition |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM C2x System Interrupt Driver |
![]() ![]() | Preprocessor token pasting utils |