Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*board_init.cSAM R30 Module Xplained Pro board initialization
o*clock.cSAM R30 Clock Driver
o*clock.hSAM Clock Driver
o*clock_config_check.hSAM R30 Clock Driver
o*clock_feature.hSAM R30 Clock Driver
o*compiler.hCommonly used includes, types and macros
o*conf_board.hSAM R30 Module Xplained Pro board configuration
o*conf_clocks.hSAM R30 Clock configuration
o*gclk.cSAM R30 Generic Clock Driver
o*gclk.hSAM Generic Clock Driver
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM0
o*led_toggle.cSAM LED Toggle Example
o*mrecursion.hPreprocessor macro recursion utils
o*mrepeat.hPreprocessor macro repeating utils
o*parts.hAtmel part identification macros
o*pinmux.cSAM Pin Multiplexer Driver
o*pinmux.hSAM Pin Multiplexer Driver
o*port.cSAM GPIO Port Driver
o*port.hSAM GPIO Port Driver
o*power.hSAM L21/L22/R30/R34/R35 Power functionality
o*preprocessor.hPreprocessor utils
o*qs_pinmux_basic.hSAM PINMUX Driver Quick Start
o*qs_port_basic.hSAM GPIO Port Driver Quick Start
o*reset.hSAM Reset functionality
o*samr30_module_xplained_pro.hSAM R30 Module Xplained Pro board definition
o*status_codes.hStatus code definitions
o*stringz.hPreprocessor stringizing utils
o*system.cSAM System related functionality
o*system.hSAM System related functionality
o*system_interrupt.cSAM System Interrupt Driver
o*system_interrupt.hSAM System Interrupt Driver
o*system_interrupt_features.hSAM R30 System Interrupt Driver
\*tpaste.hPreprocessor token pasting utils