Configuration structure for DFLL.
DFLL oscillator configuration structure.
#include <clock_feature.h>
Data Fields | |
enum system_clock_dfll_chill_cycle | chill_cycle |
Enable chill cycle. More... | |
uint8_t | coarse_max_step |
Coarse adjustment maximum step size (Closed loop mode) More... | |
uint8_t | coarse_value |
Coarse calibration value (Open loop mode) More... | |
uint16_t | fine_max_step |
Fine adjustment maximum step size (Closed loop mode) More... | |
uint16_t | fine_value |
Fine calibration value (Open loop mode) More... | |
enum system_clock_dfll_loop_mode | loop_mode |
Loop mode. More... | |
uint16_t | multiply_factor |
DFLL multiply factor (Closed loop mode) More... | |
bool | on_demand |
Run On Demand. More... | |
enum system_clock_dfll_quick_lock | quick_lock |
Enable quick lock. More... | |
bool | run_in_stanby |
Run in stanby. More... | |
enum system_clock_dfll_stable_tracking | stable_tracking |
DFLL tracking after fine lock. More... | |
enum system_clock_dfll_wakeup_lock | wakeup_lock |
DFLL lock state on wakeup. More... | |
enum system_clock_dfll_chill_cycle system_clock_source_dfll_config::chill_cycle |
Enable chill cycle.
Referenced by system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
uint8_t system_clock_source_dfll_config::coarse_max_step |
Coarse adjustment maximum step size (Closed loop mode)
Referenced by system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
uint8_t system_clock_source_dfll_config::coarse_value |
Coarse calibration value (Open loop mode)
Referenced by system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
uint16_t system_clock_source_dfll_config::fine_max_step |
Fine adjustment maximum step size (Closed loop mode)
Referenced by system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
uint16_t system_clock_source_dfll_config::fine_value |
Fine calibration value (Open loop mode)
Referenced by system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
enum system_clock_dfll_loop_mode system_clock_source_dfll_config::loop_mode |
Loop mode.
Referenced by main_clock_select_dfll(), system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
uint16_t system_clock_source_dfll_config::multiply_factor |
DFLL multiply factor (Closed loop mode)
Referenced by main_clock_select_dfll(), system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
bool system_clock_source_dfll_config::on_demand |
Run On Demand.
If this is set the DFLL won't run until requested by a peripheral
Referenced by main_clock_select_dfll(), system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
enum system_clock_dfll_quick_lock system_clock_source_dfll_config::quick_lock |
Enable quick lock.
Referenced by system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
bool system_clock_source_dfll_config::run_in_stanby |
Run in stanby.
Referenced by main_clock_select_dfll(), system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
enum system_clock_dfll_stable_tracking system_clock_source_dfll_config::stable_tracking |
DFLL tracking after fine lock.
Referenced by system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().
enum system_clock_dfll_wakeup_lock system_clock_source_dfll_config::wakeup_lock |
DFLL lock state on wakeup.
Referenced by system_clock_init(), system_clock_source_dfll_get_config_defaults(), and system_clock_source_dfll_set_config().