Generic Clock Generator configuration structure.
Configuration structure for a Generic Clock Generator channel. This structure should be initialized by the system_gclk_gen_get_config_defaults() function before being modified by the user application.
#include <gclk.h>
Data Fields | |
uint32_t | division_factor |
Integer division factor of the clock output compared to the input. More... | |
bool | high_when_disabled |
If true , the generator output level is high when disabled. More... | |
bool | output_enable |
If true , enables GCLK generator clock output to a GPIO pin. More... | |
bool | run_in_standby |
If true , the clock is kept enabled during device standby mode. More... | |
uint8_t | source_clock |
Source clock input channel index, see the system_clock_source. More... | |
uint32_t system_gclk_gen_config::division_factor |
Integer division factor of the clock output compared to the input.
Referenced by system_gclk_gen_get_config_defaults(), and system_gclk_gen_set_config().
bool system_gclk_gen_config::high_when_disabled |
If true
, the generator output level is high when disabled.
Referenced by system_gclk_gen_get_config_defaults(), and system_gclk_gen_set_config().
bool system_gclk_gen_config::output_enable |
If true
, enables GCLK generator clock output to a GPIO pin.
Referenced by system_gclk_gen_get_config_defaults(), and system_gclk_gen_set_config().
bool system_gclk_gen_config::run_in_standby |
If true
, the clock is kept enabled during device standby mode.
Referenced by system_gclk_gen_get_config_defaults(), and system_gclk_gen_set_config().
uint8_t system_gclk_gen_config::source_clock |
Source clock input channel index, see the system_clock_source.
Referenced by _system_clock_source_osc16m_freq_sel(), main_clock_select_dfll(), main_clock_select_osc16m(), system_gclk_gen_get_config_defaults(), and system_gclk_gen_set_config().