Microchip® Advanced Software Framework

port.c File Reference

SAM GPIO Port Driver.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include <port.h>

Functions

void port_group_set_config (PortGroup *const port, const uint32_t mask, const struct port_config *const config)
 Writes a Port group configuration group to the hardware module. More...
 
void port_pin_set_config (const uint8_t gpio_pin, const struct port_config *const config)
 Writes a Port pin configuration to the hardware module. More...