Bootloader specific configuration.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
#include "conf_board.h"
Macros | |
#define | APP_START_ADDRESS 0x00006000 |
#define | APP_START_PAGE (APP_START_ADDRESS / FLASH_PAGE_SIZE) |
#define | BOOT_LED LED0_PIN |
#define | BOOT_LOAD_PIN SW0_PIN |
#define | BOOT_USART_BAUDRATE 115200 |
#define | BOOT_USART_GCLK_SOURCE GCLK_GENERATOR_0 |
#define | BOOT_USART_MODULE EDBG_CDC_MODULE |
#define | BOOT_USART_MUX_SETTINGS EDBG_CDC_SERCOM_MUX_SETTING |
#define | BOOT_USART_PAD0 EDBG_CDC_SERCOM_PINMUX_PAD0 |
#define | BOOT_USART_PAD1 EDBG_CDC_SERCOM_PINMUX_PAD1 |
#define | DEBUG_ENABLE false |
#define | GPIO_BOOT_PIN_MASK (1U << (BOOT_LOAD_PIN & 0x1F)) |
#define APP_START_ADDRESS 0x00006000 |
Referenced by check_start_application().
#define APP_START_PAGE (APP_START_ADDRESS / FLASH_PAGE_SIZE) |
#define BOOT_LED LED0_PIN |
#define BOOT_LOAD_PIN SW0_PIN |
Referenced by check_start_application().
#define BOOT_USART_BAUDRATE 115200 |
Referenced by usart_open().
#define BOOT_USART_GCLK_SOURCE GCLK_GENERATOR_0 |
Referenced by usart_open().
#define BOOT_USART_MODULE EDBG_CDC_MODULE |
Referenced by usart_is_rx_ready(), and usart_open().
#define BOOT_USART_MUX_SETTINGS EDBG_CDC_SERCOM_MUX_SETTING |
Referenced by usart_open().
#define BOOT_USART_PAD0 EDBG_CDC_SERCOM_PINMUX_PAD0 |
Referenced by usart_open().
#define BOOT_USART_PAD1 EDBG_CDC_SERCOM_PINMUX_PAD1 |
Referenced by usart_open().
#define DEBUG_ENABLE false |
#define GPIO_BOOT_PIN_MASK (1U << (BOOT_LOAD_PIN & 0x1F)) |
Referenced by check_start_application().