![o](ftv2node.png) _system_clock_dfll_config | DFLL-specific data container |
![o](ftv2node.png) _system_clock_dpll_config | DPLL-specific data container |
![o](ftv2node.png) _system_clock_module | System clock module data container |
![o](ftv2node.png) _system_clock_xosc_config | XOSC-specific data container |
![o](ftv2node.png) extint_chan_conf | External Interrupt Controller channel configuration structure |
![o](ftv2node.png) extint_events | External Interrupt event enable/disable structure |
![o](ftv2node.png) extint_nmi_conf | External Interrupt Controller NMI configuration structure |
![o](ftv2node.png) port_config | Port pin configuration structure |
![o](ftv2node.png) StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) system_battery_backup_power_switch_config | Battery Backup Power Switch (BBPS) Control configuration |
![o](ftv2node.png) system_clock_source_dfll_config | Configuration structure for DFLL |
![o](ftv2node.png) system_clock_source_dpll_config | Configuration structure for DPLL |
![o](ftv2node.png) system_clock_source_osc16m_config | Configuration structure for OSC16M |
![o](ftv2node.png) system_clock_source_osc32k_config | Configuration structure for OSCULP32K |
![o](ftv2node.png) system_clock_source_osculp32k_config | Configuration structure for OSCULP32K |
![o](ftv2node.png) system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
![o](ftv2node.png) system_clock_source_xosc_config | Configuration structure for XOSC |
![o](ftv2node.png) system_gclk_chan_config | Generic Clock configuration structure |
![o](ftv2node.png) system_gclk_gen_config | Generic Clock Generator configuration structure |
![o](ftv2node.png) system_pinmux_config | Port pin configuration structure |
![o](ftv2node.png) system_standby_config | Standby configuration |
![o](ftv2node.png) system_voltage_references_config | Voltage References System (VREF) Control configuration |
![o](ftv2node.png) system_voltage_regulator_config | Voltage Regulator System (VREG) Control configuration |
![o](ftv2node.png) t_monitor_if | |
![o](ftv2node.png) udc_config_speed_t | Configuration descriptor and UDI link for one USB speed |
![o](ftv2node.png) udc_config_t | All information about the USB Device |
![o](ftv2node.png) udc_desc_t | Structure for USB Device Configuration Descriptor |
![o](ftv2node.png) udc_string_desc_t | USB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure |
![o](ftv2node.png) udd_ctrl_request_t | Global variable to give and record information of the setup request management |
![o](ftv2node.png) udi_api_t | UDI API |
![o](ftv2node.png) udi_cdc_comm_desc_t | Communication Class interface descriptor |
![o](ftv2node.png) udi_cdc_data_desc_t | Data Class interface descriptor |
![o](ftv2node.png) Union16 | 16-bit union |
![o](ftv2node.png) Union32 | 32-bit union |
![o](ftv2node.png) Union64 | 64-bit union |
![o](ftv2node.png) UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) usart_config | USART configuration struct |
![o](ftv2node.png) usart_module | SERCOM USART driver software device instance structure |
![o](ftv2node.png) usb_association_desc_t | Standard USB Interface Association Descriptor structure |
![o](ftv2node.png) usb_cdc_acm_desc_t | CDC ACM Functional Descriptor |
![o](ftv2node.png) usb_cdc_call_mgmt_desc_t | CDC Call Management Functional Descriptor |
![o](ftv2node.png) usb_cdc_control_signal_t | Control signal structure |
![o](ftv2node.png) usb_cdc_hdr_desc_t | CDC Header Functional Descriptor |
![o](ftv2node.png) usb_cdc_line_coding_t | Line Coding structure |
![o](ftv2node.png) usb_cdc_notify_msg_t | |
![o](ftv2node.png) usb_cdc_notify_serial_state_t | Hardware handshake support (cdc spec 1.1 chapter 6.3.5) |
![o](ftv2node.png) usb_cdc_union_desc_t | CDC Union Functional Descriptor |
![o](ftv2node.png) usb_conf_desc_t | Standard USB configuration descriptor structure |
![o](ftv2node.png) usb_config | USB configurations |
![o](ftv2node.png) usb_dev_bos_desc_t | USB Device BOS descriptor structure |
![o](ftv2node.png) usb_dev_capa_ext_desc_t | USB Device Capabilities - USB 2.0 Extension Descriptor structure |
![o](ftv2node.png) usb_dev_desc_t | Standard USB device descriptor structure |
![o](ftv2node.png) usb_dev_lpm_desc_t | USB Device LPM Descriptor structure |
![o](ftv2node.png) usb_dev_qual_desc_t | Standard USB device qualifier descriptor structure |
![o](ftv2node.png) usb_device_endpoint_config | USB device endpoint configurations |
![o](ftv2node.png) usb_endpoint_callback_parameter | USB device endpoint callback status parameter structure |
![o](ftv2node.png) usb_ep_desc_t | Standard USB endpoint descriptor structure |
![o](ftv2node.png) usb_host_pipe_config | USB host pipe configurations |
![o](ftv2node.png) usb_iad_desc_t | Standard USB association descriptor structure |
![o](ftv2node.png) usb_iface_desc_t | Standard USB interface descriptor structure |
![o](ftv2node.png) usb_module | USB software module instance structure |
![o](ftv2node.png) usb_pipe_callback_parameter | USB host pipe callback status parameter structure |
![o](ftv2node.png) usb_setup_req_t | A USB Device SETUP request |
![o](ftv2node.png) usb_str_desc_t | A standard USB string descriptor structure |
![\](ftv2lastnode.png) usb_str_lgid_desc_t | |