board.h | Standard board header file |
board_init.c | SAM L21 Xplained Pro board initialization |
clock.c | SAM L21 Clock Driver |
clock.h | SAM Clock Driver |
clock_config_check.h | SAM L21 Clock Driver |
clock_feature.h | SAM L21 Clock Driver |
compiler.h | Commonly used includes, types and macros |
conf_board.h | SAM L21 Xplained Pro board configuration |
conf_clocks.h | SAM L21 Clock configuration |
conf_spi.h | SAM L21 SPI configuration |
conf_ssd1306.h | SSD1306 display controller driver configuration file |
conf_sysfont.h | Default configurations for sysfont |
delay.h | Common Delay Service |
gclk.c | SAM L21 Generic Clock Driver |
gclk.h | SAM Generic Clock Driver |
gfx_mono.h | Monochrome graphic library API header file |
gfx_mono_framebuffer.c | Local framebuffer |
gfx_mono_framebuffer.h | Monochrome graphic library framebuffer device |
gfx_mono_generic.c | Generic monochrome LCD graphic primitives |
gfx_mono_generic.h | Generic monochrome LCD graphic primitives |
gfx_mono_text.c | Font and text drawing routines |
gfx_mono_text.h | Monochrome graphic library API header file |
gfx_mono_ug_2832hsweg04.c | Haven Display UG 2832HSWEG04 display glue code for display controller |
gfx_mono_ug_2832hsweg04.h | Haven Display UG 2832HSWEG04 display glue code for display controller |
interrupt.h | Global interrupt management for 8- and 32-bit AVR |
interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
io.h | Arch file for SAM0 |
mrecursion.h | Preprocessor macro recursion utils |
mrepeat.h | Preprocessor macro repeating utils |
parts.h | Atmel part identification macros |
pinmux.c | SAM Pin Multiplexer Driver |
pinmux.h | SAM Pin Multiplexer Driver |
port.c | SAM GPIO Port Driver |
port.h | SAM GPIO Port Driver |
power.h | SAM L21/L22/R30/R34/R35 Power functionality |
preprocessor.h | Preprocessor utils |
qs_pinmux_basic.h | SAM PINMUX Driver Quick Start |
qs_port_basic.h | SAM GPIO Port Driver Quick Start |
qs_spi_dma_use.h | SAM D21/R21/L21/L22/DA1/C21/R30 Quick Start Guide for Using SPI driver with DMA |
qs_spi_master_basic.h | SAM SPI Quick Start |
qs_spi_slave_basic.h | SAM SPI Quick Start |
reset.h | SAM Reset functionality |
saml21_xplained_pro.h | SAM L21 Xplained Pro board definition |
sercom.c | SAM Serial Peripheral Interface Driver |
sercom.h | SAM Serial Peripheral Interface Driver |
sercom_pinout.h | SAM SERCOM Module Pinout Definitions |
spi.c | SAM Serial Peripheral Interface Driver |
spi.h | SAM Serial Peripheral Interface Driver |
ssd1306.c | SSD1306 OLED display controller driver |
ssd1306.h | SSD1306 OLED display controller driver |
status_codes.h | Status code definitions |
stringz.h | Preprocessor stringizing utils |
sysfont.c | Graphical font support |
sysfont.h | Graphical System Font system |
system.c | SAM System related functionality |
system.h | SAM System related functionality |
system_interrupt.c | SAM System Interrupt Driver |
system_interrupt.h | SAM System Interrupt Driver |
system_interrupt_features.h | SAM L21 System Interrupt Driver |
systick_counter.c | ARM functions for busy-wait delay loops |
systick_counter.h | ARM functions for busy-wait delay loops |
tictactoe.c | Tic Tac Toe application for SAM Xplained Pro with OLED1 Xplained Pro |
tpaste.h | Preprocessor token pasting utils |