Files | |
file | conf_access.h |
Memory access control configuration. | |
file | conf_board.h |
SAM D21 Xplained PRO board configuration. | |
file | conf_bootloader.h |
Bootloader configuration. | |
file | conf_clocks.h |
SAM D21 Clock configuration. | |
file | conf_dma.h |
SAM D21 Direct Memory Access Driver Configuration Header. | |
file | conf_extint.h |
SAM D21 External Interrupt Driver Configuration Header. | |
file | conf_fatfs.h |
FATFS configuration file. | |
file | conf_sleepmgr.h |
Sleep manager configuration. | |
file | conf_uart_serial.h |
SAMD21 USART configuration. | |
file | conf_usb_host.h |
SAM D21 USB host configuration file. | |