See here for project documentation.This application demonstrates how to configure the ADC in a sleepwalking operation, where the input voltage is measured at a fixed interval, but the device is not woken from sleep until the measured value is below a given threshold; in this application 0.5 Volts.