![]() | Compiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() ![]() | |
![]() ![]() ![]() | Symbols that describe features and capabilities of the board |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Analog-to-Digital Converter functionality, for the conversion of analog voltages into a corresponding digital form |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's peripheral event resources and users within the device, including enabling and disabling of peripheral source selection and synchronization of clock domains between various modules |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Real Time Clock functionality in Count operating mode, for the configuration and retrieval of the current RTC counter value |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |