SAM D21 Xplained Pro example configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_CALIBRATION_RESOLUTION 13 |
The suggested value is 13 to 15. More... | |
#define | CONF_CLOCK_PIN_MUX MUX_PA28H_GCLK_IO0 |
#define | CONF_CLOCK_PIN_OUT PIN_PA28H_GCLK_IO0 |
#define | CONF_EVENT_GENERATOR_ID EVSYS_ID_GEN_TC4_OVF |
#define | CONF_EVENT_USED_ID EVSYS_ID_USER_TC6_EVU |
#define | CONF_FRANGE_CAL 0 |
The value should be 0 or 1. More... | |
#define | CONF_TC_OSC32K TC6 |
Timer configured to source from the OSC32K oscillator generator. More... | |
#define | CONF_TC_XOSC32K TC4 |
Timer configured to source from the XOSC32K crystal generator. More... | |
#define | CONF_TEMP_CAL 1 |
#define CONF_CALIBRATION_RESOLUTION 13 |
The suggested value is 13 to 15.
#define CONF_CLOCK_PIN_MUX MUX_PA28H_GCLK_IO0 |
Referenced by main().
#define CONF_CLOCK_PIN_OUT PIN_PA28H_GCLK_IO0 |
Referenced by main().
#define CONF_EVENT_GENERATOR_ID EVSYS_ID_GEN_TC4_OVF |
Referenced by init_xosc32k_fail_detector().
#define CONF_EVENT_USED_ID EVSYS_ID_USER_TC6_EVU |
Referenced by init_xosc32k_fail_detector().
#define CONF_FRANGE_CAL 0 |
The value should be 0 or 1.
#define CONF_TC_OSC32K TC6 |
Timer configured to source from the OSC32K oscillator generator.
Referenced by init_xosc32k_fail_detector().
#define CONF_TC_XOSC32K TC4 |
Timer configured to source from the XOSC32K crystal generator.
Referenced by init_xosc32k_fail_detector().
#define CONF_TEMP_CAL 1 |