A test suite.
A test suite may contain one or more test cases which are to be run in sequence.
#include <suite.h>
Data Fields | |
const char * | name |
The name of the test suite. More... | |
unsigned int | nr_tests |
The number of tests in this suite. More... | |
struct test_case *const * | tests |
Array of pointers to the test cases. More... | |
const char* test_suite::name |
The name of the test suite.
Referenced by test_suite_run().
unsigned int test_suite::nr_tests |
The number of tests in this suite.
Referenced by test_suite_run().
struct test_case* const* test_suite::tests |
Array of pointers to the test cases.
Referenced by test_suite_run().