Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers.
#include <compiler.h>
Data Fields | |
const volatile int16_t * | s16ptr |
const volatile int32_t * | s32ptr |
const volatile int64_t * | s64ptr |
const volatile int8_t * | s8ptr |
const volatile uint16_t * | u16ptr |
const volatile uint32_t * | u32ptr |
const volatile uint64_t * | u64ptr |
const volatile uint8_t * | u8ptr |
const volatile int16_t* UnionCVPtr::s16ptr |
const volatile int32_t* UnionCVPtr::s32ptr |
const volatile int64_t* UnionCVPtr::s64ptr |
const volatile int8_t* UnionCVPtr::s8ptr |
const volatile uint16_t* UnionCVPtr::u16ptr |
const volatile uint32_t* UnionCVPtr::u32ptr |
const volatile uint64_t* UnionCVPtr::u64ptr |
const volatile uint8_t* UnionCVPtr::u8ptr |