![o](ftv2node.png) _system_clock_dfll_config | DFLL-specific data container |
![o](ftv2node.png) _system_clock_dpll_config | DPLL-specific data container |
![o](ftv2node.png) _system_clock_module | System clock module data container |
![o](ftv2node.png) _system_clock_xosc_config | XOSC-specific data container |
![o](ftv2node.png) ac_chan_config | Analog Comparator Comparator channel configuration structure |
![o](ftv2node.png) ac_config | Analog Comparator module configuration structure |
![o](ftv2node.png) ac_events | AC event enable/disable structure |
![o](ftv2node.png) ac_module | AC software device instance structure |
![o](ftv2node.png) ac_win_config | Analog Comparator Window configuration structure |
![o](ftv2node.png) dac_chan_config | DAC channel configuration structure |
![o](ftv2node.png) dac_config | DAC configuration structure |
![o](ftv2node.png) dac_events | DAC event enable/disable structure |
![o](ftv2node.png) dac_module | DAC software device instance structure |
![o](ftv2node.png) port_config | Port pin configuration structure |
![o](ftv2node.png) StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) system_clock_source_dfll_config | Configuration structure for DFLL |
![o](ftv2node.png) system_clock_source_osc32k_config | Configuration structure for OSC32K |
![o](ftv2node.png) system_clock_source_osc8m_config | Configuration structure for OSC8M |
![o](ftv2node.png) system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
![o](ftv2node.png) system_clock_source_xosc_config | Configuration structure for XOSC |
![o](ftv2node.png) system_gclk_chan_config | Generic Clock configuration structure |
![o](ftv2node.png) system_gclk_gen_config | Generic Clock Generator configuration structure |
![o](ftv2node.png) system_pinmux_config | Port pin configuration structure |
![o](ftv2node.png) test_case | A test case |
![o](ftv2node.png) test_suite | A test suite |
![o](ftv2node.png) Union16 | 16-bit union |
![o](ftv2node.png) Union32 | 32-bit union |
![o](ftv2node.png) Union64 | 64-bit union |
![o](ftv2node.png) UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) usart_config | USART configuration struct |
![\](ftv2lastnode.png) usart_module | SERCOM USART driver software device instance structure |