Microchip® Advanced Software Framework

32-bit union.

#include <compiler.h>

Data Fields

int16_t s16 [2]
 
int32_t s32
 
int8_t s8 [4]
 
uint16_t u16 [2]
 
uint32_t u32
 
uint8_t u8 [4]
 

int16_t Union32::s16[2]
int32_t Union32::s32
int8_t Union32::s8[4]
uint16_t Union32::u16[2]
uint32_t Union32::u32
uint8_t Union32::u8[4]