Microchip® Advanced Software Framework

64-bit union.

#include <compiler.h>

Data Fields

int16_t s16 [4]
 
int32_t s32 [2]
 
int64_t s64
 
int8_t s8 [8]
 
uint16_t u16 [4]
 
uint32_t u32 [2]
 
uint64_t u64
 
uint8_t u8 [8]
 

int16_t Union64::s16[4]
int32_t Union64::s32[2]
int64_t Union64::s64
int8_t Union64::s8[8]
uint16_t Union64::u16[4]
uint32_t Union64::u32[2]
uint64_t Union64::u64
uint8_t Union64::u8[8]