DMA configurations for transfer.
#include <dma.h>
Data Fields | |
struct dma_events_config | event_config |
DMA events configurations. More... | |
uint8_t | peripheral_trigger |
DMA peripheral trigger index. More... | |
enum dma_priority_level | priority |
DMA transfer priority. More... | |
enum dma_transfer_trigger_action | trigger_action |
DMA trigger action. More... | |
struct dma_events_config dma_resource_config::event_config |
DMA events configurations.
Referenced by _dma_set_config(), and dma_get_config_defaults().
uint8_t dma_resource_config::peripheral_trigger |
DMA peripheral trigger index.
Referenced by _dma_set_config(), configure_dma_aes_rd(), configure_dma_aes_wr(), and dma_get_config_defaults().
enum dma_priority_level dma_resource_config::priority |
DMA transfer priority.
Referenced by _dma_set_config(), and dma_get_config_defaults().
enum dma_transfer_trigger_action dma_resource_config::trigger_action |
DMA trigger action.
Referenced by _dma_set_config(), configure_dma_aes_rd(), configure_dma_aes_wr(), and dma_get_config_defaults().