Microchip® Advanced Software Framework

unit_test.c File Reference

SAM DAC Unit Test.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include <stdio_serial.h>
#include <string.h>
#include "conf_test.h"

Functions

static void cdc_uart_init (void)
 Initialize the USART for unit test. More...
 
void configure_event_resource (void)
 event source for DAC conversion More...
 
void configure_rtc_count (void)
 rtc for event generator More...
 
int main (void)
 Run DAC unit tests. More...
 
static void run_dac_event_control_test (const struct test_case *test)
 Test for DAC conversion driven by events in polled mode. More...
 
static void run_dac_init_test (const struct test_case *test)
 Initialize the DAC for unit test. More...
 

Variables

struct usart_module cdc_uart_module
 
struct dac_module dac_instance
 
struct events_resource event_dac
 
struct rtc_module rtc_instance
 

static void cdc_uart_init ( void  )
static
void configure_event_resource ( void  )
int main ( void  )

Run DAC unit tests.

Initializes the system and serial output, then sets up the DAC unit test suite and runs it.

References cdc_uart_init(), DEFINE_TEST_ARRAY, DEFINE_TEST_CASE, DEFINE_TEST_SUITE, delay_init(), run_dac_event_control_test(), run_dac_init_test(), system_init(), and test_suite_run().

static void run_dac_event_control_test ( const struct test_case test)
static

Test for DAC conversion driven by events in polled mode.

after the first event, dac should enter channel buffer empty status. after the second event, dac should enter channel buffer underrun status.

References configure_event_resource(), configure_rtc_count(), dac_chan_write(), DAC_CHANNEL_0, dac_get_status(), dac_instance, DAC_STATUS_CHANNEL_0_EMPTY, DAC_STATUS_CHANNEL_0_UNDERRUN, delay_ms, rtc_count_set_period(), rtc_instance, STATUS_OK, and test_assert_true.

Referenced by main().

static void run_dac_init_test ( const struct test_case test)
static

struct usart_module cdc_uart_module

Referenced by cdc_uart_init().

struct dac_module dac_instance
struct events_resource event_dac
struct rtc_module rtc_instance