![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | Compiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() ![]() | |
![]() ![]() ![]() | Symbols that describe features and capabilities of the board |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of external interrupts generated by the physical device pins, including edge detection |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions |
![]() | See Quick start guide for Serial Interface service |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its USART mode to transfer or receive USART data frames |
![]() | This module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |