Configure for I2S frame sync (FS).
#include <i2s.h>
Data Fields | |
bool | invert_out |
Invert Frame Sync (FS) signal before output. More... | |
bool | invert_use |
Invert Frame Sync (FS) signal before use. More... | |
enum i2s_frame_sync_source | source |
Frame Sync (FS) generated or input from pin. More... | |
enum i2s_frame_sync_width | width |
Frame Sync (FS) width. More... | |
bool i2s_frame_sync_config::invert_out |
Invert Frame Sync (FS) signal before output.
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().
bool i2s_frame_sync_config::invert_use |
Invert Frame Sync (FS) signal before use.
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().
enum i2s_frame_sync_source i2s_frame_sync_config::source |
Frame Sync (FS) generated or input from pin.
Referenced by i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), and setup_i2s().
enum i2s_frame_sync_width i2s_frame_sync_config::width |
Frame Sync (FS) width.
Referenced by i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), and setup_i2s().