Configuration structure for OSC32K.
Internal 32KHz (nominal) oscillator configuration structure.
#include <clock_feature.h>
Data Fields | |
bool | enable_1khz_output |
Enable 1KHz output. More... | |
bool | enable_32khz_output |
Enable 32KHz output. More... | |
bool | on_demand |
Run On Demand. More... | |
bool | run_in_standby |
Keep the OSC32K enabled in standby sleep mode. More... | |
enum system_osc32k_startup | startup_time |
Startup time. More... | |
bool | write_once |
Lock configuration after it has been written, a device reset will release the lock. More... | |
bool system_clock_source_osc32k_config::enable_1khz_output |
Enable 1KHz output.
Referenced by system_clock_init(), system_clock_source_osc32k_get_config_defaults(), and system_clock_source_osc32k_set_config().
bool system_clock_source_osc32k_config::enable_32khz_output |
Enable 32KHz output.
Referenced by system_clock_init(), system_clock_source_osc32k_get_config_defaults(), and system_clock_source_osc32k_set_config().
bool system_clock_source_osc32k_config::on_demand |
Run On Demand.
If this is set the OSC32K won't run until requested by a peripheral
Referenced by system_clock_init(), system_clock_source_osc32k_get_config_defaults(), and system_clock_source_osc32k_set_config().
bool system_clock_source_osc32k_config::run_in_standby |
Keep the OSC32K enabled in standby sleep mode.
Referenced by system_clock_init(), system_clock_source_osc32k_get_config_defaults(), and system_clock_source_osc32k_set_config().
enum system_osc32k_startup system_clock_source_osc32k_config::startup_time |
Startup time.
Referenced by system_clock_init(), system_clock_source_osc32k_get_config_defaults(), and system_clock_source_osc32k_set_config().
bool system_clock_source_osc32k_config::write_once |
Lock configuration after it has been written, a device reset will release the lock.
Referenced by system_clock_source_osc32k_get_config_defaults(), and system_clock_source_osc32k_set_config().