Configuration structure for OSC8M.
Internal 8MHz (nominal) oscillator configuration structure.
#include <clock_feature.h>
Data Fields | |
bool | on_demand |
Run On Demand. More... | |
enum system_osc8m_div | prescaler |
Internal 8MHz RC oscillator prescaler. More... | |
bool | run_in_standby |
Keep the OSC8M enabled in standby sleep mode. More... | |
bool system_clock_source_osc8m_config::on_demand |
Run On Demand.
If this is set the OSC8M won't run until requested by a peripheral.
Referenced by system_clock_init(), system_clock_source_osc8m_get_config_defaults(), and system_clock_source_osc8m_set_config().
enum system_osc8m_div system_clock_source_osc8m_config::prescaler |
Internal 8MHz RC oscillator prescaler.
Referenced by system_clock_init(), system_clock_source_osc8m_get_config_defaults(), and system_clock_source_osc8m_set_config().
bool system_clock_source_osc8m_config::run_in_standby |
Keep the OSC8M enabled in standby sleep mode.
Referenced by system_clock_init(), system_clock_source_osc8m_get_config_defaults(), and system_clock_source_osc8m_set_config().