_nvm_module | |
_system_clock_dfll_config | DFLL-specific data container |
_system_clock_dpll_config | DPLL-specific data container |
_system_clock_module | System clock module data container |
_system_clock_xosc_config | XOSC-specific data container |
nvm_config | NVM controller configuration structure |
nvm_fusebits | NVM user row fuse setting structure |
nvm_parameters | NVM memory parameter structure |
port_config | Port pin configuration structure |
StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
system_battery_backup_power_switch_config | Battery Backup Power Switch (BBPS) Control configuration |
system_clock_source_dfll_config | Configuration structure for DFLL |
system_clock_source_dpll_config | Configuration structure for DPLL |
system_clock_source_osc16m_config | Configuration structure for OSC16M |
system_clock_source_osc32k_config | Configuration structure for OSCULP32K |
system_clock_source_osculp32k_config | Configuration structure for OSCULP32K |
system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
system_clock_source_xosc_config | Configuration structure for XOSC |
system_gclk_chan_config | Generic Clock configuration structure |
system_gclk_gen_config | Generic Clock Generator configuration structure |
system_pinmux_config | Port pin configuration structure |
system_standby_config | Standby configuration |
system_voltage_references_config | Voltage References System (VREF) Control configuration |
system_voltage_regulator_config | Voltage Regulator System (VREG) Control configuration |
test_case | A test case |
test_suite | A test suite |
Union16 | 16-bit union |
Union32 | 32-bit union |
Union64 | 64-bit union |
UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
usart_config | USART configuration struct |
usart_module | SERCOM USART driver software device instance structure |