Alarm structure.
Alarm structure containing time of the alarm and a mask to determine when the alarm will trigger.
#include <rtc_calendar.h>
Data Fields | |
enum rtc_calendar_alarm_mask | mask |
Alarm mask to determine on what precision the alarm will match. More... | |
struct rtc_calendar_time | time |
Alarm time. More... | |
enum rtc_calendar_alarm_mask rtc_calendar_alarm_time::mask |
Alarm mask to determine on what precision the alarm will match.
Referenced by rtc_calendar_get_alarm(), rtc_calendar_get_config_defaults(), rtc_calendar_set_alarm(), run_rtc_calendar_interrupt_test(), and run_rtc_calendar_test().
struct rtc_calendar_time rtc_calendar_alarm_time::time |