Microchip® Advanced Software Framework

system_clock_source_osculp32k_config Struct Reference

Configuration structure for OSCULP32K.

Internal 32KHz Ultra Low Power oscillator configuration structure.

#include <clock_feature.h>

Data Fields

bool write_once
 Lock configuration after it has been written, a device reset will release the lock. More...
 

bool system_clock_source_osculp32k_config::write_once

Lock configuration after it has been written, a device reset will release the lock.

Referenced by system_clock_source_osculp32k_get_config_defaults(), and system_clock_source_osculp32k_set_config().