Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
|\Standard serial I/O (stdio)Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices
|oStatus Codes
|oPreprocessor - Macro Recursion
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
|\SAM L21 Xplained Pro board
| \FeaturesSymbols that describe features and capabilities of the board
oSAM Port (PORT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing
oSAM System Pin Multiplexer (SYSTEM PINMUX) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection
oSAM RTC Calendar (RTC CAL) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Real Time Clock functionality in Calendar operating mode, for the configuration and retrieval of the current time and date as maintained by the RTC module
oSAM System (SYSTEM) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation
oSAM System Clock Management (SYSTEM CLOCK) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions
oSAM System Interrupt (SYSTEM INTERRUPT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oTest Suite FrameworkThis module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites
oSerial Interface (Serial)See Quick start guide for Serial Interface service
\SAM Serial USART (SERCOM USART) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its USART mode to transfer or receive USART data frames