Microchip® Advanced Software Framework

Overview

This unit test carries out tests for SERCOM SPI driver.

It consists of test cases for the following functionalities:

  • Test for driver initialization.
  • Test for single byte write and read by polling.
  • Test for buffer write by polling and read with interrupt.
  • Test for buffer read & write using transceive function.
  • Test for 9-bit data transfer.
  • Test for baudrate.