See here for project documentation.This unit test carries out tests for SERCOM SPI driver.
It consists of test cases for the following functionalities:
- Test for driver initialization.
- Test for single byte write and read by polling.
- Test for buffer write by polling and read with interrupt.
- Test for buffer read & write using transceive function.
- Test for 9-bit data transfer.
- Test for baudrate.