See here for project documentation.This unit test carries out tests for SERCOM USART driver.
It consists of test cases for the following functionalities:
- Test for driver initialization.
- Test for single 8-bit write and read by polling.
- Test for single 9-bit write and read by polling.
- Test for multiple 8-bit write by polling and read by interrupts.
- Test for multiple 8-bit write and read by interrupts.