![]() | Subject to your compliance with these terms, you may use Microchip software and any derivatives exclusively with Microchip products |
![]() | This unit test carries out tests for SERCOM USART driver |
![]() | Overview: |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Port (PORT) Driver |
![]() ![]() | In this use case, the PORT module is configured for: |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Pin Multiplexer (SYSTEM PINMUX) Driver |
![]() ![]() | In this use case, the PINMUX module is configured for: |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Serial USART (SERCOM USART) Driver |
![]() ![]() | This quick start will echo back characters typed into the terminal |
![]() ![]() | This quick start will echo back characters typed into the terminal, using asynchronous TX and RX callbacks from the USART peripheral |
![]() ![]() | The supported board list: |
![]() ![]() | The supported board list: |
![]() | The following lists the possible internal SERCOM module pad function assignments, for the four SERCOM pads when in USART mode |
![]() | |
![]() | |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Clock Management (SYSTEM CLOCK) Driver |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Interrupt (SYSTEM INTERRUPT) Driver |
![]() | |
![]() | This is the quick start guide for the Serial Interface module, with step-by-step instructions on how to configure and use the serial in a selection of use cases |
![]() ![]() | In this use case, the USART module is configured for: |