External Interrupt event enable/disable structure.
Event flags for the extint_enable_events() and extint_disable_events().
#include <extint.h>
Data Fields | |
bool | generate_event_on_detect [32 *EIC_INST_NUM] |
If true , an event will be generated when an external interrupt channel detection state changes. More... | |
bool extint_events::generate_event_on_detect[32 *EIC_INST_NUM] |
If true
, an event will be generated when an external interrupt channel detection state changes.
Referenced by extint_disable_events(), extint_enable_events(), and run_16bit_capture_and_compare_test().