Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
SAM TC Unit Test

See here for project documentation.This unit test carries out tests for TC driver.

It consists of test cases for the following functionalities:

  • Test for driver initialization.
  • Test for TC start/stop
  • Test for TC callback generation
  • Test for 32-bit (chained) TC operation
  • Test for compare and capture TC operation