Voltage Regulator System (VREG) Control configuration.
Configuration structure for VREG.
#include <power.h>
Data Fields | |
enum system_voltage_regulator_low_power_efficiency | low_power_efficiency |
Low power efficiency. More... | |
enum system_voltage_regulator_sel | regulator_sel |
Voltage Regulator Selection. More... | |
bool | run_in_standby |
Run in standby in standby sleep mode. More... | |
uint8_t | voltage_scale_period |
Voltage scaling period. More... | |
uint8_t | voltage_scale_step |
Voltage scaling voltage step. More... | |
enum system_voltage_regulator_low_power_efficiency system_voltage_regulator_config::low_power_efficiency |
Low power efficiency.
Referenced by system_voltage_regulator_get_config_defaults(), and system_voltage_regulator_set_config().
enum system_voltage_regulator_sel system_voltage_regulator_config::regulator_sel |
Voltage Regulator Selection.
Referenced by system_voltage_regulator_get_config_defaults(), and system_voltage_regulator_set_config().
bool system_voltage_regulator_config::run_in_standby |
Run in standby in standby sleep mode.
Referenced by system_voltage_regulator_get_config_defaults(), and system_voltage_regulator_set_config().
uint8_t system_voltage_regulator_config::voltage_scale_period |
Voltage scaling period.
Referenced by system_voltage_regulator_get_config_defaults(), and system_voltage_regulator_set_config().
uint8_t system_voltage_regulator_config::voltage_scale_step |
Voltage scaling voltage step.
Referenced by system_voltage_regulator_get_config_defaults(), and system_voltage_regulator_set_config().