SAM Watchdog Driver.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
enum status_code | wdt_disable_callback (const enum wdt_callback type) |
Disables asynchronous callback generation for a given type. More... | |
enum status_code | wdt_enable_callback (const enum wdt_callback type) |
Enables asynchronous callback generation for a given type. More... | |
void | WDT_Handler (void) |
Handler for the WDT hardware module interrupt. More... | |
enum status_code | wdt_register_callback (const wdt_callback_t callback, const enum wdt_callback type) |
Registers an asynchronous callback function with the driver. More... | |
enum status_code | wdt_unregister_callback (const enum wdt_callback type) |
Unregisters an asynchronous callback function with the driver. More... | |
Variables | |
wdt_callback_t | wdt_early_warning_callback |
void WDT_Handler | ( | void | ) |
Handler for the WDT hardware module interrupt.
References wdt_clear_early_warning(), and wdt_early_warning_callback.
wdt_callback_t wdt_early_warning_callback |
Referenced by WDT_Handler(), wdt_register_callback(), and wdt_unregister_callback().